THE SKY'S THE LIMIT

Cordless systems

Our cordless tools and accessories are all designed for high performance, durability and a long product life. The portfolio covers daily jobsite applications, from breaking and cutting to drilling and fastening and include approved Hilti health & safety features.

With Nuron, Hilti is adding a completely new cordless platform that radically simplifies work on construction sites, enhances tool park management, drives performance to much higher levels and improves operator health protection. Nuron is based on a single battery system that covers all relevant applications from light- to heavy-duty.

You can find more information about Nuron below.

MORE PRODUCT DETAILS AND ORDERING

For additional information related to this or other products, or to place an order, please visit your local Hilti Online site by selecting your country.

 

 

More power and flexibility than ever

Uncompromise on cordless

 

Be ready for the future with the latest addition to our 12V, 22V and 36V cordless tool portfolios – powered by the 22V Nuron platform. Finally perform your corded and gas-powered applications on a single cordless platform.

From breaking and cutting to drilling and fastening, Hilti cordless tools are designed for maximum performance, enhanced safety and improved user comfort.

How the Nuron cordless platform can help your business

Single platform convenience

Power around 120 tools on a single 22V Nuron platform – compatible from drill drivers to demolition hammers.

More work-per-charge

Get more run time for your tools on a 22V platform that can deliver more power than 36V, corded or gas.

Reduce downtime

Built-in battery diagnostics alert you on battery state of health while data-driven services help simplify tool park management.

Protect your teams

Safety solutions range from dust control systems to built-in technologies that help lower the risk of angle grinder kickback.

One platform for all your jobs

Streamline your tool park and get more flexibility on the jobsite

 

Managing different power sources and cordless battery systems across multiple locations can be a headache – not to mention costly and time-consuming.

With Nuron, you can run all your tools on one cordless platform – from impact drivers to breakers. You'll need fewer batteries and chargers on the jobsite and you can reduce your reliance on tools that run on other power sources.

More performance and run time

Work all day long with batteries that deliver the power of corded and gas

 

Nuron delivers up to twice the power of equivalent 18V and 20V platforms thanks to a completely redesigned battery–tool interface. For the most demanding applications, such as cutting steel pipes with a cut-off saw or breaking concrete with a demolition hammer, two 22V batteries can be combined. For lighter applications such as driving drywall screws or carrying out serial metal fastenings with your impact drivers, you can work faster and more comfortably thanks to improved tool ergonomics.

Connected for more productivity

Simplify tool park management with data services

 

Minimize downtime with a connected platform that delivers the power of data without your interrupting jobsite operations.

Quickly check battery state of health and order replacements. Access services that help you find missing equipment or identify under-used or hoarded tools. And use the data from Nuron to make informed decisions about your tool park.

Want more? Hilti Tool Fleet and ON!Track customers get a greater range of premium connected services with Nuron.

Putting safety center stage

Cutting-edge solutions designed to protect your teams

 

With Nuron, we’ve increased the number of cordless power tools that feature:

  • AVR (Active Vibration Reduction) to help minimize exposure to hand–arm vibration
  • ATC (Active Torque Control) to help reduce the risk of tool kickback
  • DRS (Dust Removal Systems) to help reduce exposure to construction dust – including virtually-dust free concrete cutting, drilling and breaking
  • Tethering options to help prevent tools from falling when working at heights